2009 CAT CS56 For Sale - 62,500 USD | Cat Used
Quick Search

CAT CS56

CAT CS56

Year
2009
Working hours
12,540 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT CS56
WAGNER EQUIPMENT CO.
CategoryCompactors
Serial NumberC5S01070
Unit Number527116
Catalog Number10183691
Year2009
Hours12,540 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax62,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information12540 GD 2/4/25
2010 CATERPILLAR CS56 COMPACTOR
AS IS / AS RECEIVED
BEACON, ROTATING, CAB ONLY
CAB, ROPS/FOPS WITH A/C,HEAT,DEF
CS56 LANE 1 CONFIGURATION B
CS56 VIBRATORY COMPACTOR
DISC BRAKES, LS DIFFERENTIALS
DRUM, SMOOTH 84"
ENGINE,C6.6, 145HP, TIER 3
FREQUENCY, SINGLE
INCOMING FREIGHT ... $1250.00
LCD INSTRUMENT PANEL, W/EMS
LEVELING BLADE, 12V OUTLET,
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
Online Owner's Manual
PRODUCT LINK, READY, GRAB IRONS,
SCRAPER, STEEL
SEAT, SUSPENSION, CLOTH , AIR
TIRES, FLOTATION, 8PR 23.1-26
TRANSMISSION,2 SPD HYDROSTATIC
TRAVEL ALARM, FLOOR MAT,
VIBRATION, STANDARD
WASHER-WIPER,FRT, EXT. MIRRORS
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1020
  • Light dent in belly pan, rubber isolators dry rot and cracked, one panel bolt missing on front frame, rear lights do not work and wires hanging, serial plate faded, unit appears to be in good condition in need of repairs.
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
310
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Fair
  • Good
gauges, operator station, console
1640
  • 50
  • Headliner sags and interior weathered,
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
engine
900
  • No
  • No
  • No
  • No
  • Yes
  • No
  • 12543
  • Engine oil leaks from valve cover,
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 12543
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
420
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
transmission
400
  • Good
  • Good
  • Good
  • Good
steering
320
  • Fair
  • Fair
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
410
  • Good
  • Good
  • Good
  • Fair
  • Good
axles / final drives
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • 50
  • Tires water filled,
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone50NoNoNo
Right RearFirestone50NoNoNo
general condition
300
  • No
  • Yes
  • Yes
  • Yes
  • Backup alarm not working, batteries are dead, p&b have some play, button cover on joystick missing, one ac vent damaged, wiper blade does not work, seat belt assy. missing parts, seat has a tear, cab has light rust, paint and decals weathered,
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering