MultiQuip DCQ220SSCU

MultiQuip DCQ220SSCU

Price
43,700 USD
Year
2011
Working hours
2604 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCQ220SSCU
Categorymobile generator sets
Serial Number8020059
Unit NumberELK113212
Catalog NumberCU4464062
Manufacturing Year2011
Hours2604 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$ 43,700
Tax-
Price Including Tax-
Details
Output220 kVA
Frequency60 Hz
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
TRAILER MOUNTEDTRAILER MOUNTED
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
AUTO STARTAUTO START
CONTINUOUSCONTINUOUS
Additional InformationPricing is firm. Does not include any applicable taxes or fees, installation, start-up, cable, or switch. All equipment is subject to prior sale or rent and is sold "As Is" with no warranty expressed, written or implied unless stated otherwise. 209" long 88" wide 96" high

194KW STANDBY 176KW PRIME RATED TRAILER MOUNTED GENERATOR AT 480V 60HZ
400 GALLON FUEL CAPACITY - CIRCUIT BREAKER - ELECTRIC STARTER
ANALOG CONTROL PANEL - AUTO START/STOP - SAFETY SHUTDOWNS - T4I EMISSIONS - LOAD SUPPLEMENT INCLUDED
CHARGING ALTENATOR - ANALOG CONTROL PANEL - AUTO START/STOP
SOUND ATTENUATED - DUAL AXLE TRAILER MOUNTED - 2 5/16" BALL HITCH
Power Rating
Standby
60Hz
220kVA / 194kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CATSee InventoryWebsiteSelect contact
David Dennie
Telephone:+1 361 698 5727
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone