Denyo DCA300SPK2

Denyo DCA300SPK2

Price
25,408 USD
Year
2001
Working hours
1359 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDenyo DCA300SPK2
Categorymobile generator sets
Serial Number1337712
Unit NumberUA936
Catalog NumberCU4483820
Manufacturing Year2001
Hours1359 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$ 25,408
Tax (10%)$ 2,541
Price Including Tax$ 27,949
Details
Output270 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
Additional InformationDETAILS:
• Stock No.: UA936
• Class: Generators
• Make: Denyo
• Model: DCA300ESPK2
• Manufacturer Year: 2001
• Hours: 1359
• Location: BRISBANE
• Price: $37,500
OPEN SKID DIMENSIONS:
• Length (mm): 3,750 mm
• Width (mm): 1,400 mm
• Height (mm): 1,800 mm
• Weight (Kg): 4,160 kg (Dry Weight)
DESCRIPTION:
• Heavy duty, sound attenuated, enclosed diesel generator
• Complete with 490L integral fuel tank
• Powered by Komatsu Diesel SA6D125-E-2-A Engine
• Ever reliable, bullet proof, Denyo Hire-spec Alternator
• Digital controls with Digital meter
• Only “run in” with such low Hours on meter
• Prime rated output 270 kVA Prime
• Maximum rated current 375 amps
• Very quiet 68dBA @7 metres
• Very Robust generator
• Ready to run
(Prices quoted are exclusive of GST)
Power Rating
Prime
50Hz
270kVA / 220kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 07 3722 1403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone