Caterpillar CAT 900F - 3412

Caterpillar CAT 900F - 3412

Price
66,073 USD
Year
2006
Working hours
9371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CAT 900F - 3412
Categorymobile generator sets
Serial Number4BZ08659
Unit NumberG003535
Catalog NumberCU4506304
Manufacturing Year2006
Hours9371 h
CountryGermany
LocationBremen
Pricing
Price Excluding Tax$ 66,073
Tax-
Price Including Tax-
Details
Output810 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Power Rating
Prime
50Hz
810kVA / 648kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone