Caterpillar TL1255C

Caterpillar TL1255C

Price
135,625 USD
Year
2014
Working hours
4560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255C
Categorytelehandler
Serial NumberDHW01010
Unit NumberEQ00092680
Catalog NumberCU4414796
Manufacturing Year2014
Hours4560 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$ 135,625
Tax-
Price Including Tax-
Features
Additional Information, 2-FORWARD, 1-REAR, REVERSE,
2-BOOM, BEACON)
AIR CONDITIONING
AUXILIARY ATTACHMENTS
AUXILIARY HYDRAULICS FOR
BLOCK HEATER
CAB ENCLOSED (DOOR, SAFETY
CAT C4.4 ACERT, 106KW (142.1HP)
CAT TL1255C MA4
ENGINE S/N: 44804839
ENGINE: C4.4
FENDERS
GLASS WINDOWS, FRONT
HEATER, DEFROSTER FAN
PALLET FORKS 60IN ( 2.36 INX6")
PINTLE TYPE TOW HOOK
PRODUCT LINK PL641
RADIO 122301772
SINGLE JOYSTICK WITH ROCKER
SN/ H20R02BR00
SWITCH
TIER 4I ENGINE
TIRES 17.50 X 25 12PR
TIRES FOAM FILLED
WIDE TILT CARRIAGE, 72 IN
WINDSHEILD WIPER)
WORK LIGHT GROUP (3-CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone