Caterpillar TH255C

Caterpillar TH255C

Price
48,000 USD
Year
2015
Working hours
2650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH255C
Categorytelehandler
Serial NumberJK200509
Unit Number0JK200509
Catalog NumberCU2297579
Manufacturing Year2015
Hours2650 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$48,000
Tax-
Price Including Tax-
Features
Additional Information(INSTL)2X4X48 PALLET FORK
(INSTL)48" STANDARD CARRIAGE
ANSI USA
ASNI (US)
BOOM, AUX, UNIV QS, FLAT FACE
CAB FENDER
ENCLOSED CAB TILT,W/HEAT,A/C
ENGINE,DEUTZ T4F HRC STD FAN
ENGLISH DECALS
STANDARD COLORS
TIRE SET,14X17.5 FOAM NHS
VEHICLE LICENSE HOLDER (SMALL)
WORKLIGHTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone