Caterpillar TH514

Caterpillar TH514

Price
119,146 USD
Year
2012
Working hours
1788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH514
Categorytelehandler
Serial NumberTBW00656
Unit NumberEQ00084024
Catalog NumberCU4412726
Manufacturing Year2012
Hours1788 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$ 119,146
Tax-
Price Including Tax-
Features
Accessories
TRANSMISSIONTRANSMISSION
Additional Information1270 MM (50IN)
48"X2.36"X5") 11000LB
AIR CONDITIONING
AIR SUSPENSION SEAT
BATTERY, DUAL, W/ DISCONNECT
BLOCK HEATER
CAT C4.4 DITA AC, 100HP
CAT TH514 CAB MA4
ENGINE & 4SP POWERSYCHRO
ENGINE MODEL: C4.4
ENGINE SERIAL NO: 44612192
ENTRY DOOR WINDOW
EROPS CERTIFIED CABIN
FENDERS
FLOOD/WORK LIGHTS
FUSE PANEL
HEATER
HITCH, RETRIEVAL
HYDRAULIC CONTROL JOYSTICK
INTERACTIVE LCD MONITOR
ON RUBBER MOUNTS
OPERATOR STATION ISOLATED
PALLET FORKS X2 (
PL641
RADIO READY
REAR WINDOW
ROAD LIGHTS
ROTATE/SIDE TILT CARRIAGE,
ROTATING BEACON
SINGLE LEVEL ELECTRO-
SUN SCREEN
WIPER BLADE FRONT AND
WIPER BLADE ROOF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32702
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone