Quick Search

CAT TL1055-05

CAT TL1055-05

Year
2021
Working hours
895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT TL1055-05
Wheeler Machinery Co.
Categorytelehandler
Serial NumberT7800326
Unit NumberBCP00371
Catalog Number10155082
Year2021
Hours895 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax206,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CAB, ENCLOSED, HRC
CLIMATE PK, STD, SGL BATTERY
COUPLER, MANUAL, IT
FENDERS, SINGLE
HEATER + AIR CONDITIONER, HRC
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LOAD CHART, ANSI, TL1055
MANUAL, O&M, ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRICED NEW 09/23/21 EK
PRODUCT LINK READY, A/C
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 400/75-28, FS, MH
TL1055 NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS,LED, A/C COMPATIBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering