Currently 17599 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
226 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT TL1255D, 192,3502018
Concordia, KS
1,715 h Specifications

See Details
CAT TL1255D, 133,1002015
Topeka Area, KS
2,477 h Specifications

See Details
Genie GTH1056, 132,4002018
Topeka Area, KS
1,584 hforks

See Details
CAT TL1055D, 212,6002020
Topeka Area, KS
1,263 h Specifications Conditionscab - enclosed

See Details
CAT FK255Q48S, 2,560
Dodge City, KS

See Details
Genie GTH2506, 60,0002018
Bensalem, PA
687 h

See Details
CAT TL1255D, 181,4502019
Chanute, KS
2,492 h Specificationscab - enclosed

See Details
RTH 6.302021
Miami, FL
373 h

See Details
CAT TL1055, 225,2502022
Casper, WY
847 h

See Details
CAT TL1255D, 143,8602018
Topeka Area, KS
3,621 h Specificationscab - enclosed

See Details
CAT TL1055D, 101,2002015
Tucson, AZ
5,548 h

See Details
CAT TL1255D, 173,2802019
Topeka Area, KS
3,071 h Conditionscab - enclosed

See Details
CAT TL1255D, 169,0002018
Columbus, OH
3,244 h Conditionsenginecab - enclosed

See Details
Genie GTH5519, 52,0002019
Henderson, NV
1,501 h Conditionsepa labelcoupler, quickoropscarriage, side tiltforks, pallet

See Details
CAT TH460B, 93,5002005
Peoria, IL
568 h Conditionscoupler, quickforks, pallet

See Details
CAT TL1055, 236,2502022
Rock Springs, WY
711 h

See Details
JLG G9-43A, 84,7002016
Great Bend, KS
1,918 horops

See Details
CAT TL1255D, 238,7202020
Topeka Area, KS
1,038 hcab - enclosed

See Details
Genie GTH1256, 175,9002019
Topeka, KS
675 hbeacon

See Details
Genie GTH844D, 84,5002016
Topeka Area, KS
2,134 h

See Details
CAT TL642D, 132,5902019
Topeka Area, KS
1,573 h

See Details
CAT TL642D, 134,6002019
Topeka, KS
1,150 h

See Details
Genie GTH5519, 72,8002021
Topeka Area, KS
352 horopsforks

See Details
CAT TL642D, 89,3002016
Sparks, NV
1,610 h Conditions

See Details
Show more results

telehandler