Currently 17782 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
260 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT TL1255D, 117,7722017
Tucson, AZ
5,331 h

See Details
Genie GTH5519, 56,7002019
Great Bend, KS
1,162 horops

See Details
CAT TH360B, 43,9002005
Shelby Twp., MI
2,278 h Conditionscoupler - quicklightingauxiliary hydraulics pressure - high pressurecoupler type - hydrauliccombined hydraulics - two way

See Details
CAT TL1055D, 158,2202018
Topeka Area, KS
2,172 h Specificationscab - enclosed

See Details
CAT TL642C, 79,5002014
Charlotte, NC
1,155 h

See Details
CAT TL1255D, 121,0852016
Mesa, AZ
4,973 hcoupler - quickcarriage width - standard

See Details
CAT TL1255D, 117,4252017
Eloy, AZ
5,248 h

See Details
CAT TH255C, 75,0002016
Fresno, CA
2,233 h

See Details
JLG MATERIAL HANDLING DIV. 65-18A, 62,5002019
Raleigh, NC
917 h Conditionsauxiliary hydraulics pressure - medium pressurecoupler type - mechanicalforks - palletcarriage width - standardrops

See Details
CAT TH255C, 89,0002020
Topeka Area, KS
1,546 hcounterweight

See Details
CAT TL943D, 85,2782016
Apache Junction, AZ
4,007 hforks - pallet

See Details
CAT TH255C, 59,9002016
Seattle, WA
3,352 h

See Details
Genie GTH5519, 52,3422019
Mesa, AZ
1,434 h

See Details
CAT TH255C, 74,0002016
City Of Industry, CA
2,567 h

See Details
CAT TL642C, 74,0002015
Fresno, CA
1,499 h

See Details
CAT TL1255D, 125,6722018
Mesa, AZ
5,244 h

See Details
JLG 1644, 205,0402019
Salina, KS
610 h

See Details
CAT TL1255C CA, 92,0922014
Apache Junction, AZ
5,019 h

See Details
Genie GTH1056, 41,8002006
Jackson, MN
5,359 h Conditions

See Details
CAT TL943, 147,0002020
North Platte, NE
1,110 h Conditionsdouble auxiliary hydraulic supplycarriage tiltcarriage width - wideauxiliary hydraulics pressurecoupler - quick

See Details
CAT TH255C, 60,0002016
Reno, NV
1,835 h Conditionscarriage tilt - fixed tiltcoupler type - hydraulicforks - palletcoupler - quicklighting

See Details
CAT TH255C CB, 84,0002021
Salt Lake City, UT
1,957 hcounterweight

See Details
CAT TH255C, 65,0002017
Bridgeport, TX
2,178 h Conditionsemissions levellightingultra low sulfur diesel fuelrops - opencoupler

See Details
CAT TL642D, 94,7902016
Topeka Area, KS
1,845 h Specifications Conditions

See Details
Show more results

telehandler