Caterpillar CB24BLRC

Caterpillar CB24BLRC

Price
23,780 USD
Year
2016
Working hours
30 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24BLRC
CategoryTwin drum rollers
Serial NumberJ2T00206
Unit NumberJ2T00206
Catalog NumberCU4416902
Manufacturing Year2016
Hours30 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$23,780
Tax (19%)$4,518
Price Including Tax$28,299
Features
Additional InformationOPERATING WIDE: 1200 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone