Quick Search

CAT CS56B

CAT CS56B

Year
2019
Working hours
1,033 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Tukwila, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT CS56B
N C Machinery Co.
CategoryAsphalt pavers
Serial NumberS5600893
Unit Number18N01662
Catalog Number4722077
Year2019
Hours1,033 h
CountryUnited States
LocationTUKWILA, United States
Pricing
Price Excluding Tax163,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationENG SN W7N53049 MSO AGFGR
ENGINE, CAT C4.4
FREQUENCY, FIXED
INSTALLATION, ROPS/FOPS
INSTRUCTIONS, ANSI
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTS, UPGRADED
MIRRORS, REARVIEW, EXTERNAL
NO BLADE
OIL, HYD, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, VINYL
SENSOR, DRIVE POWER
TIRES, 23.1-26 8PR R-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering