Caterpillar 3512

Caterpillar 3512

Price
125,000 USD
Year
1999
Working hours
138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512
CategoryStationary Generator Sets
Serial Number24Z09105
Unit NumberEPU10466
Catalog NumberCU2540940
Manufacturing Year1999
Hours138 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Details
Output1563 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information1999 CAT 3512 S#24Z09105, 1250kW standby/1100kW prime, 277/480V, 3ph, 60HZ, 1800rpm, 138 hours, 2000A 3 pole main breaker, Pritchard Brown sound attenuated enclosures w/ 1,000G sub base tanks, EMCP2 control panels, Engine mounted vertical radiator, Jacket water heater, 24V battery charging system, Standard air filters. Dimensions: L- 300", W- 118", H-139"

*Financing available.

*Contact Christopher Ricketts (317) 220-2602.

2 HOUR LOAD BANK TEST, OIL CHANGE/SAMPLE AND 52 POINT INSPECTION.
CAT ESC WARRANTY AVAILABLE.
FINANCING AVAILABLE.
FOR INFORMATION CONTACT CHRISTOPHER RICKETTS (317)-220-2602.
SOUND ATTENUATED ENCLOSURE.
EMISSIONS CATALYST'S AVAILABLE TO MEET RICE NESHAP AND/OR TIER 2 AND TIER 3 RATING (INQUIRE FOR PRICING).
Power Rating
Standby
60Hz
1563kVA / 1250kW / 480Volts @ 1800RPM
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone