2021 Genie GS1932 For Sale - 10,900 USD | Cat Used
Quick Search

Genie GS1932

Genie GS1932

Year
2021
Working hours
75 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandGenie GS1932
Wheeler Machinery Co.
Categorylift - scissor
Serial NumberGS30P-201334
Unit Number1712-0151
Catalog Number10168096
Year2021
Hours75 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax10,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationGS 1932 SCISSOR LIFT
MACHINE LENGTH 6'/1.83M
MACHINE WIDTH 2'8"/0.81M
MAX WORKING HEIGHT 25'3"/7.85M
PLATFORM CAPACITY 500LB/227KG
PRICED 07/31/24 KR
WEIGHT 2,929LB/1,329KG
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering