Caterpillar 621KLRC

Caterpillar 621KLRC

Price
382,765 USD
Year
2014
Working hours
43 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 621KLRC
CategoryScrapers
Serial NumberWTL00101
Unit Number37723
Catalog NumberCU4397453
Manufacturing Year2014
Hours43 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$382,765
Tax (10%)$38,277
Price Including Tax$421,042
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works

*621K WHEEL TRACTOR-SCRAPER LRC
*COOLING, HIGH AMBIENT LRC
*FENDER, SCRAPER
*FILMS AR-INTERNATIONAL (ISO)
*GRAVITY FILL GP
*NON PUSH PULL AR
*NON-POWERED ACCESS GP
*PRODUCT LINK, SATELLITE PL321
*SEQUENCE ASSIST AR
*STANDARD CERTIFICATION AR
*STANDARD START ATTACHMENT
*STD HVAC INLET
*STD WORK LIGHTS
*STEERING LOCK - EXTERNAL
*WIRING GRP, SEQUENCE ASSIST
*YEAR OF MANUFACTURE PLATE
LANE 1 ORDER
ROLL ON-ROLL OFF
TIRES, 33.25R29 BS VLT ** E2A
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone