Volvo EC25

Volvo EC25

Price
11,403 USD
Year
2003
Working hours
8049 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo EC25
CategoryCrawler Excavators
Serial Number28117563
Unit Number22040979
Catalog NumberCU4391946
Manufacturing Year2003
Hours8049 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax$11,403
Tax-
Price Including Tax-
Conditions
Good
Fair
Poor
  • general appearance
  • electrical, starting and charging system
  • attachments / work tools
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
electrical, starting and charging system
  • PoorNE FOUNCTIONNE PAS
attachments / work tools
  • TIMONERIES JEUX
bucket
  • 2 GODETS 600MM 300MM
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers FrontUSEE
Pins & Bushings (Internal)USEE
SegmentsUSEE
comments, misc. repairs, general remarks
  • pas de plaque de nº de sÈrie, fuite sous la machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone