Neuson 75Z3

Neuson 75Z3

Price
33,584 USD
Year
2011
Working hours
4691 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNeuson 75Z3
CategoryCrawler Excavators
Serial NumberAJ03293
Unit NumberAJ03293
Catalog NumberCU4430538
Manufacturing Year2011
Hours4691 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 33,584
Tax (19%)$ 6,381
Price Including Tax$ 39,964
Features
Additional InformationENGINEPOWER: 70 HP
OPERATING WEIGHT: 7.5 T
BUCKET CONDITION: 60 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE TRACK LINKS: 70 %
CUTTING WIDTH: 800 MM
UNDERCARRIAGE TRACK ROLLERS: 60 %
TRACK SHOES (PADS) CONDITION: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
David Bolte
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone