Komatsu PC340NLC

Komatsu PC340NLC

Price
On Request
Year
2006
Working hours
10901 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC340NLC
CategoryCrawler Excavators
Serial NumberK45066
Unit NumberK45066
Catalog NumberCU4330352
Manufacturing Year2006
Hours10901 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE IDLERS: 70 %
LENGTH OF STICK: 9500 MM
OPERATING WEIGHT: 33 T
UNDERCARRIAGE SPROCKETS: 70 %
CUTTING WIDTH: 1100 MM
UNDERCARRIAGE TRACK BUSHINGS: 70 %
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) WIDE: 800 MM
ENGINEPOWER: 245 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone