Komatsu PC300

Komatsu PC300

Price
38,500 USD
Year
2007
Working hours
12902 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC300
CategoryCrawler Excavators
Serial NumberKMTPC183C54A88734
Unit NumberE146978
Catalog NumberCU4399740
Manufacturing Year2007
Hours12902 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$38,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBUCKET SIZE: 60 IN HENSLEY
ENGINE TIER RATING: JAPAN TIER 2
PRODUCT LINK: NA
ECM DOWNLOAD: NA
BOOM LENGTH: 12 FT 6 IN
ENCLOSED CAB
BOOM, ONE PIECE
STICK LENGTH: 10 FT 6 IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone