Hitachi ZX29U-3

Hitachi ZX29U-3

Price
29,078 USD
Year
2012
Working hours
2508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX29U-3
CategoryCrawler Excavators
Serial NumberA00020688
Unit NumberA00020688
Catalog NumberCU4373432
Manufacturing Year2012
Hours2508 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$29,078
Tax (19%)$5,525
Price Including Tax$34,602
Features
Additional InformationBUCKET 2 CONDITION: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE IDLERS: 60 %
BUCKET CONDITION: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) CONDITION: 60 %
CUTTING WIDTH: 1200 MM
CUTTING WIDTH: 400 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
David Bolte
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone