Doosan DX255LC-3

Doosan DX255LC-3

Price
66,891 USD
Year
2013
Working hours
6126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoosan DX255LC-3
CategoryCrawler Excavators
Serial NumberD0050036
Unit NumberD0050036
Catalog NumberCU4409193
Manufacturing Year2013
Hours6126 h
CountryGermany
LocationLimbach-oberfrohna
Pricing
Price Excluding Tax$66,891
Tax (19%)$12,709
Price Including Tax$79,601
Features
Additional InformationTRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 40 %
UNDERCARRIAGE CARRIER ROLLERS: 30 %
UNDERCARRIAGE SPROCKETS: 20 %
TRACK SHOES (PADS) CONDITION: 50 %
LENGTH OF STICK: 3000 MM
CUTTING WIDTH: 1350 MM
CUTTING WIDTH: 2200 MM
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE TRACK LINKS: 20 %
OPERATING WEIGHT: 26 T
UNDERCARRIAGE TRACK ROLLERS: 30 %
ENGINEPOWER: 370 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Scholz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone