Caterpillar M322D

Caterpillar M322D

Price
202,000 USD
Year
2011
Working hours
3707 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M322D
CategoryCrawler Excavators
Serial NumberD2W00282
Unit NumberLKE01806U
Catalog NumberCU2478475
Manufacturing Year2011
Hours3707 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$202,000
Tax-
Price Including Tax-
Features
Additional InformationP8: VA, STICK, 9' 6", AL
P4: UC OUT. FRONT / BLADE REAR
TIRES,BRIDGEST.11.00-20 DUAL
P8: CTRL.COMB.AUX, W/JOYST.1
CAB DELUXE
WINDSHIELD, 70/30 SPLIT
WIPER, WINDSHIELD, 70/30
BELT, SEAT 2"
MIRROR, VA/MH BOOM
CONTROLLER, ELECTRONIC XL
COUNTERWEIGHT, 9700 LBS
HYDRAULIC OIL, MINERAL
15.5 MPH HIGH AMBIENT
STEPS, TOOLBOX, UPPERCARRIAGE
PATTERN CHANGER, HAND CONTROL
SPACER RINGS
LINES, MPF, 9'6" STICK
LINES, MPF VA BOOM
LINES, HPF, 9'6" STICK
LINES, HPF/HAMMER,VA BOOM
ALARM, BACK-UP
PUMP, ELECTRIC REFUELING
GUARD, VANDALISM
PRODUCT LINK PL522
MOUNTING,TILT BUCKET,W/ADJ PIN
PIN, BUCKET, ADJ
BATTERY, HEAVY DUTY
BUCKET, 79", .75 CYD
LANE 3 ORDER
DECALS NORTH AMERICA ANSI
TRANSFER FROM:FABICK TRACTOR
COMPLETE STORAGE PROTECTION
S/N D2W00282
PRICED 07/26/17 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone