Caterpillar 349FL

Caterpillar 349FL

Price
330,000 USD
Year
2016
Working hours
4575 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00680
Unit NumberHPD00680
Catalog NumberCU4353917
Manufacturing Year2016
Hours4575 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax$330,000
Tax-
Price Including Tax-
Features
Additional InformationBKT R-CYL/LKG W/LIFT PKG
BUCKET-GD, 80" 5.0 YD3 (TB)
CAB 70/30 PKG
CAMERA, REAR VIEW
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COUNTERWEIGHT, 19,840LBS
COVER, FENDER, STANDARD
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
AIR CLEANER, STANDARD
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
LIGHTING, CAB (HALOGEN)
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTS, HALOGEN, R/M-BOOM
IDLERS, STANDARD
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, STD/UQC
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
REACH 22'8" BOOM PKG
REGIONAL PKG, AM-N
ROLLERS, SINGLE FLANGE, LC-FG
SEAT, H-BACK, W/HEATER,S/AIR
STICK, REACH 12'10" TB
STORAGE PROTECTION (DOMESTIC)
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone