Caterpillar 349FL

Caterpillar 349FL

Price
399,000 USD
Year
2015
Working hours
3330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHDP00245
Unit NumberUS0001736
Catalog NumberCU4369973
Manufacturing Year2015
Hours3330 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$399,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationBUCKET - 48" 2.47 CYD (GP) ID# HRA000364

*GUARD, TRACK GUIDING SEGMENTED
*LIGHTING, CAB (HID)
- LINES-HP, REACH BOOM
AIR CLEANER, STANDARD
BATTERY, HEAVY DUTY
BKT R-CYL/LKG W/LIFT CGC PKG
BUCKET-GDC, 74" 4.04 YD3 (TB)
CAB 70/30 PKG
CAMERA, REAR VIEW
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COMBINED CIR STP PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,840 LBS
COUPLER LINES, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, SWIVEL (FG)
GUARD, VANDALISM
IDLERS, STANDARD
INSTRUCTIONS, ANSI (CAB)
LINES, PILOT, BUCKET, QC
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
REGIONAL PKG (ADSD-N/CANADA)
ROLLERS, SINGLE FLANGE, LC-FG
SEAT,H-BACK,HEATER,S/AIR,COOL
STORAGE PROTECTION (DOMESTIC)
TRACK, 30" TG PPR2 (FG)
WASHER, WINDSHIELD UPPER/LOWER
STICK, REACH 12'10" TB (CGC)
GRADE CTRL, DEPTH AND SLOPE
REACH 22'8" BOOM PKG, CGC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone