Caterpillar 349F L

Caterpillar 349F L

Price
479,200 USD
Year
2015
Working hours
2888 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349F L
CategoryCrawler Excavators
Serial NumberBZ200360
Unit Number14W76552
Catalog NumberCU2422511
Manufacturing Year2015
Hours2888 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$479,200
Tax-
Price Including Tax-
Features
Additional InformationLIGHTS, HALOGEN, R/M-BOOM
ROLLERS, SINGLE FLANGE, LC-FG
GUARD, VANDALISM
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
AIR CLEANER, STANDARD
BATTERY, HEAVY DUTY
STICK, REACH 12'10" TB
COUNTERWEIGHT, 18,960 LB
TRACK, 35" TG PPR2 (FG)
CHANGER,HAND CTRL 2-WAY (ANSI)
PRODUCT LINK, SATELLITE PL321
WASHER, WINDSHIELD UPPER/LOWER
CAMERA,REAR VIEW, CTWT REMOVAL
GUARD, BOTTOM, HEAVY DUTY
ARRANGEMENT, CTWT REMOVAL ANSI
CAB 70/30 PKG
REGIONAL PKG (ADSD-N/CANADA)
REACH 22'8" BOOM PKG
THUMB CIR TWJ STP PKG
COOLANT, COLD WEATHER
BKT R-CYL/LKG W/LIFT PKG
LANE 3 ORDER
LINES,PILOT,BOOM CTWT REMOVAL
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
LINES, PILOT, BUCKET, STD/UQC
COOLING, HIGH AMBIENT
PANEL, STD START SWITCH
UPPER COVER, STANDARD
COVER, FENDER, STANDARD
STORAGE PROTECTION (DOMESTIC)
CERT EMISSIONS, EPA/EU
DECALS, EXTERIOR ANSI
INSTRUCTIONS, ANSI (CAB)
LINES, CONNECTOR
FIELD INST KIT,HYD.,PINGRABBER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone