Caterpillar 336FL

Caterpillar 336FL

Price
402,659 USD
Year
2018
Working hours
135 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB20475
Unit Number156460PF
Catalog NumberCU4433799
Manufacturing Year2018
Hours135 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$402,659
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information*ACCUMULATOR WITH CRN
DECALS, EXTERIOR ANSI
*COOLING, HIGH AMBIENT
*CYLINDER, STICK (W/O SLCV)
WASHER, WINDSHIELD UPPER
STORAGE PROTECTION (DOMESTIC)
LINES-QC, R12'10" STICK
WIPER-RADIAL, 70/30 W/O LOWER
PACK, ROLL ON ROLL OFF-TRUCK
LINES-HP, R12'10" STICK
AIR CLEANER, STANDARD
COUPLER LINES, REACH BOOM
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*ETHER AID
PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*CYLINDER, BOOM (W/O BLCV)
*CAB-ROPS,70/30,W/VANDAL-G BOSS
CHANGER,HAND CTRL 2-WAY (ANSI)
*336F L HEX
*COVER, FENDER
*AIR CONDITIONER
COUPLER, PG W/O PIN DB
*COUNTERWEIGHT, STD
LANE 3 ORDER
*MIRROR, W/O GUARD
*HATCH, OPENABLE ROOF (DUAL)
*SEAT,H-BACK,HEATER,S/AIR,COOL
*CONTROL, FINE SWING
COMBINED CIR STP PKG
TRACK, 28" SG (GLT)
QUICK DRAINS, READY (OIL)
*ALARM, TRAVEL
*SEAT BELT, 2"
STICK, R12'10" DB HD
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
*PANEL, STD START SWITCH
DECALS, CAB ANSI
*LIGHTING, CAB (HALOGEN)
LINES, FRONT (QC)
LINES-HP, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
CERT EMISSIONS, EPA/EU
REACH BOOM HD PKG
GUARD, TRACK GUIDE, SEGMENTED
*CAMERA, REAR VIEW, MIRRORS(RH)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone