Caterpillar 336FL

Caterpillar 336FL

Price
250,000 USD
Year
2015
Working hours
4676 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01498
Unit NumberRKB01498
Catalog NumberCU2470486
Manufacturing Year2015
Hours4676 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, HIGH EFFICIENCY
BKT R-CYL/LKG W/LIFT PKG
BUCKET-GDC, 60" 2.98 YD3 (DB)
CAB 70/30 GRD PKG
CAMERA, REAR VIEW, MIRRORS(RH)
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 13,230LBS
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH BOOM HD PKG
REGIONAL PKG, AM-N
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCAB DIRTY
  • Yes5 TAKEN
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • NO FIRE SYSTEM / NO AUTO LUBE / CAMERA OK
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodCMS DOWN LOAD / NO ACTIVE CODES
  • Good
  • Good
  • PoorONE LEFT SIDE MIRROR MISSING
  • Good
  • Good
  • Good
  • GoodPL321 - 04/25/18 - 3774 HRS
  • Good
  • Good
  • Good
  • Good
  • YesTRAVEL ALARM OK
  • Yes
  • Yes
  • 90%
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED - 35
  • VALVE ADJ DUE AT 500-2500 HRS / NO HISTORY
  • N
  • L
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • OIL OK
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 1210" STICK
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • CAT
  • 60"
final drives
  • Good
  • Good
  • BOTH OK
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1551552020
Carrier Rollers Rear1551552020
Idlers Front23.523.54545
Links1211214242
Pins & Bushings (External)6363112112
Pins & Bushings (Internal)8678671515
Track Roller 12222
Track Roller 221213030
Track Roller 3GUARDGUARD
Track Roller 421.5214030
Track Roller 5GUARDGUARD
Track Roller 622224444
Track Roller 7GUARDGUARD
Track Roller 821.5214030
Track Roller 924236456
Track Shoes (Width)28281616
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y2589
Notes - UNDERCARRIAGE95% WORN / EST ONLY
Track Shoes34" TRIPLE
comments, misc. repairs, general remarks
  • MACHINE IN FOR: T/A INSPECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone