Caterpillar 336FL

Caterpillar 336FL

Price
237,100 USD
Year
2014
Working hours
2865 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00258
Unit Number432927
Catalog NumberCU2074975
Manufacturing Year2014
Hours2865 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$237,100
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC9 ENGINE
PRODUCT LINK, SATELLITE PL321
BUCKET-SD, 42" 1.5 YD3 (DB)
TIP, PENETRATION PLUS
THUMB GP
BRACKET GP
CONNECTOR LINES, THUMB
BRACKET GP, MOUNTING
REGIONAL PKG, ADSD-N/CNDA
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ETHER AID
BELT, SEAT, (3") RETRACTABLE
QUICK DRAINS, READY (OIL)
BOOM, REACH 6.5M (21'4") HD
REACH BOOM HD PKG
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
BKT R-CYL/LKG W/LIFT PKG
STICK, R12'10" DB HD
CYLINDER, BKT (DB LINKAGE)
LINKAGE, BKT-DB W/LIFT
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
THUMB CIR TWJ STP PKG
GUARD, TRACK GUIDE, SEGMENTED
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC, TCS
LINES, CYLINDER, BOOM
VALVE, ANTI DRIFT, STICK
MAT, FLOOR, RH PEDAL
PEDAL, STRAIGHT TRAVEL
CIRCUIT, THUMB
JOYSTICK, THUMB WHEEL
LINES, STICK-IN (STD)
LINES, BOOM-UP (STD)
LINES, TRAVEL (STP)
LINES, BDRV (STD)
CAB 70/30 GRD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
LINES, SDRV (STD/PGQC)
LINES, FRONT (STD)
RADIO, 24V AM/FM
SUN SCREEN (70/30)
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
LIGHTING, CAB (HALOGEN)
WASHER, WINDSHIELD UPPER/LOWER
SEAT,H-BACK,HEATER,S/AIR,COOL
PANEL, STD START SWITCH
GUARD, BOTTOM, HEAVY DUTY
COOLING, HIGH AMBIENT
CAMERA, REAR VIEW, MIRRORS(RH)
MIRROR, W/O GUARD
COUNTERWEIGHT, 13,230LBS
UPPER COVER, STANDARD
COVER, FENDER
GUARD, TRAVEL MOTOR, HD
TERMINALS, JUMP START
BATTERY, COLD WEATHER
COLD WEATHER STARTING PKG
LINES-HP, REACH BOOM
BUMPER, SIDE RUBBER
COOLANT, COLD WEATHER
QUICK-EVAC SYSTEM
DECALS, EXTERIOR ANSI
BLOCK HEATER
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, VANDALISM
GUARD, SWIVEL
0P0800/2660 KC 07/31/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone