Caterpillar 336ELH

Caterpillar 336ELH

Price
164,394 USD
Year
2013
Working hours
7923 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELH
CategoryCrawler Excavators
Serial NumberRZA00431
Unit Number8U3166
Catalog NumberCU4398846
Manufacturing Year2013
Hours7923 h
CountryNetherlands
LocationVuren
Pricing
Price Excluding Tax$164,394
Tax-
Price Including Tax-
Features
Additional InformationAll Functions / Quick Coupler CW45 / Undercarriage 850mm / Automatic luberication system / Rear view camera / Airconditioning / CE certified / EPA

CERTIFICATES: EPA, CE
ORIGINAL COLOUR: CAT YELLOW
EPA MARKED: YES
CE MARKED: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT B.V. (NETHERLANDS)See InventoryWebsiteSelect contact
Menno Westerlaken
Netherlands
Telephone:+31 183 51 50 70
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone