Caterpillar 336EL

Caterpillar 336EL

Price
106,500 USD
Year
2011
Working hours
9021 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY00627
Unit NumberEQN097021
Catalog NumberCU4420251
Manufacturing Year2011
Hours9021 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$106,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
Additional InformationPIN ON 72" BUCKET S/N 80892
AC
CAB
HEAT
LARGE EXCAVATORS (330-5090)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe right rear compartment door is bent
  • Good
  • Good
  • FairThe left front cab and the right front grab irons are bent
  • Good
  • FairScratches and chipped paint
  • Good
  • Good
  • FairThe right front step is bent
  • YesMachine needs washed and cleaned
  • NoNot at this time
  • The wiper motor cover if front of and below the cab is bent
safety items
  • Good
  • Good
  • Good
  • No
  • YesISO: 12117-2:2008
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe seat cushion has holes burned in it
  • Good
  • Yes
  • No
  • No
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairBoth boom lights are not working
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorThe stick cylinder has a large leak
  • Good
  • Good
  • Good
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front39.7 mm40.2 mm1610
Carrier Rollers Rear39.8 mm39.4 mm1720
Idlers Front22.5 mm22 mm3528
Links30.2 mm30.4 mm6057
Pins & Bushings (External)9.7 mm9.9 mm4942
Pins & Bushings (Internal)869 mm870 mm3940
Track Roller 145.5 mm45.2 mm3945
Track Roller 246.9 mm46.6 mm2529
Track Roller 646.9 mm46.8 mm2526
Track Roller 846.9 mm46.8 mm2526
Track Roller 944.8 mm45 mm5048
Track Shoes (Width)850 mm850 mm
Track Frame - LeftGood
Track Frame - RightGood
Link Part Number6Y2590X
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone