Caterpillar 336DLN

Caterpillar 336DLN

Price
90,328 USD
Year
2011
Working hours
10346 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336DLN
CategoryCrawler Excavators
Serial NumberMYG00365
Unit NumberMYG00365
Catalog NumberCU4397220
Manufacturing Year2011
Hours10346 h
CountryGermany
LocationMülheim-kärlich
Pricing
Price Excluding Tax$90,328
Tax (19%)$17,162
Price Including Tax$107,490
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE SPROCKETS: 60 %
ENGINEPOWER: 272 HP
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
OPERATING WEIGHT: 36.8 T
UNDERCARRIAGE CARRIER ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 75 %
TRACK SHOES (PADS) CONDITION: 75 %
TRACK SHOES (PADS) WIDE: 600 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christof Decker
Germany
Telephone:+49 2630 941923
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone