Caterpillar 330D

Caterpillar 330D

Price
On Request
Year
2007
Working hours
12623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330D
CategoryCrawler Excavators
Serial NumberTHJ00276
Unit Number22041279
Catalog NumberCU4426858
Manufacturing Year2007
Hours12623 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
COUPLER, QUICKCOUPLER, QUICK
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • electrical, starting and charging system
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Goodneuf
boom
  • Fair
  • Fair
  • Fair
stick
  • Fair
  • Fair
  • Fair
  • bras de 3.2M
bucket
  • Yes
  • CAt
  • CW45S Méca
  • Godet 1650 mm
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGETDR bon à 20%
Track Shoespatins 600 mm
comments, misc. repairs, general remarks
  • Largeur de transport 3.2 M
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone