Caterpillar 330DL

Caterpillar 330DL

Price
81,250 USD
Year
2006
Working hours
12903 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 330DL
CategoryCrawler Excavators
Serial NumberB6H00235
Unit Number457384
Catalog NumberCU4332191
Manufacturing Year2006
Hours12903 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$81,250
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
FIRE EXTINGUISHERFIRE EXTINGUISHER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationGUARD, VANDALISM
ALARM, TRAVEL
LIGHTS, CAB, WORKING, 2
STARTING AID, COLD WEATHER
CERT EMISSIONS, EPA
GUARD, BOTTOM HD
AS IS / AS RECEIVED
LINKAGE, BUCKET, DB-FAMILY
WIPER, LOWER WINDSHIELD
0P0800 / 13024 /05/18/18
BUCKET, 52"
ELECTRIC PRIMING PUMP
SEAT KAV 84/E4P
GUARD, TRACK GUIDING SPK&IDL
RADIO AM/FM
2006 CATERPILLAR 330DL EXCAVATOR
COMPARTMENT, STORAGE W/LID
TRACK, 32" TRIPLE GROUSE
CONTROL GP-PILOT (JOYSTICK)
FLOOR MAT RH PEDAL
CAB, W/POLYCARBONATE WINDOW
POWER SUPPLY, 12V-7AX2
PEDAL,THIRD, STRAIGHT TRAVEL
C9 ENGINE
CHANGER, HAND CONTROL PATTER
STICK, 12'10"
INSTRUCTIONS, ANSI
BOOM, 21'4" REACH
BUMPER, RUBBER
WATER LEVEL INDICATOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBoth doors are bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFeb 12
  • Good
  • Good
  • PoorNot working
  • Yes
  • No
  • No
  • No
  • Yes
engine
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • Yes
  • No
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Poor4 of 5 lights not working
  • Good
  • Good
  • No
  • Yes
hydraulics
  • PoorCylinder on bottom pins lose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 257”
stick
  • Good
  • Good
  • PoorAt bucket lose
  • 155
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 52”
final drives
  • GoodLittle dirty not bad
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Roller 51841842727
Track Roller 91781784646
Track Shoes (Width)32325663
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number6Y-2589-90
Notes - UNDERCARRIAGERock guards on 6-7-8 rollers
Carrier Rollers Front158157810
Carrier Rollers Rear15915868
Idlers Front8280147
Links1321301420
Pins & Bushings (External)37383528
Track Roller 11761795244
Track Roller 21831843027
Track Roller 31831843027
Track Roller 41821833530
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone