Quick Search

Caterpillar 330

Caterpillar 330

Year
2019
Working hours
3,467 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
6724 33rd Street East, FL
+1 813 671 3700
Show phone number
Basic information
BrandCaterpillar 330
CategoryCrawler Excavators
Serial NumberLHW00836
Unit NumberLHW00836
Catalog Number4861550
Year2019
Hours3,467 h
CountryUnited States
Location6724 33rd Street East, United States
Pricing
Price Excluding Tax348,430 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*330 HEX
*ALARM, TRAVEL
*BATTERIES, 4
*BOOM TUBE W/EOU
*BOOM, REACH 20'2"
*CAB, DELUXE
*CAMERA, REAR & RH VIEW
*CAT GRADE W/2D
*COLD STARTING, ETHER
*COMMON ARRANGEMENT
*CONTROL, QC
*COUNTERWEIGHT, 14,770LB
*CYLINDER, BKT, CB2
*CYLINDER, BOOM
*CYLINDER, STICK
*DECALS, CAB, ANSI
*DECALS, EXTERIOR, ANSI
*DECALS, STICK WARNING, ANSI
*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY
*FILM, ROPS
*FINE SWING
*GRADE SENSOR, R10'6" STICK
*GRADE SENSOR, REACH BOOM
*GUARD, BOTTOM, HD
*GUARD, SWIVEL
*GUARD, TRACK GUIDING,SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT (120V)
*HYDRAULIC PKG, COMB ADV
*LIFT CHART, 330
*LIGHT, CHASSIS
*LIGHTS PKG, REACH & SLR BOOM
*LIGHTS, CAB, W/O 360
*LINES, DRAIN, PQC
*LINES, HP, REACH BOOM
*LINES, QC, REACH BOOM
*LINES-HP, R10'6" STICK
*LINES-QC, R10'6" STICK
*LINKAGE, BKT, CB2 W/EYE GRADE
*MACHINE ECM
*MIRROR, CAB, W/O GUARD
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK PKG, CELL PLE742
*QUICK DRAINS, READY
*RADIO, W/BLUETOOTH
*RECEIVER, BLUETOOTH
*SENSOR, PRESSURE, EOU
*STICK, R10'6"
*STORAGE TRAY
*TRACK, 31" TG
*UNDERCARRIAGE, LONG
*WIPER, RADIAL W/O LOWER
BUCKET 54" 2.40YD3 GD CB
COUPLER, PG W/O PINS CB
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, CONNECTOR, PIN GRABBER
Operator's Manual
PIN GROUP, SPARE
ROLL ON-ROLL OFF W/O BKT QC CB
STORAGE PROTECTION (EXPORT)
THUMB, STIFF LINK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering