Quick Search

Caterpillar 330-0712X

Caterpillar 330-0712X

Year
2019
Working hours
1,905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 330-0712X
CategoryCrawler Excavators
Serial NumberLHW01012
Unit NumberVUR0126
Catalog Number10012483
Year2019
Hours1,905 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax262,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2019 MODEL
BATTERIES, 4
BOOM TUBE W/EOU, BLCV
CAMERA, REAR & RH VIEW
CONTROL, QC
CYLINDER, BKT, CB2
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
FILM, ROPS
FILM, STICK WARNING, ANSI
GRADE SENSOR, R12'4" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD,TRACK GUIDE, FULL LENGTH
HYDRAULIC PKG, COMB ADV
LIFT CHART, 330
LIGHTS PKG, REACH & SLR BOOM
LIGHTS, CAB, W/O 360
LINES, DRAIN, PQC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES, SLCV FRONT
LINES-HP, R12'4" STICK
LINES-QC, R12'4" STICK
MIRROR, CAB, W/O GUARD
Operator's Manual
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS, READY
SCREEN, RADIATOR
STICK, R12'4"
TRACK, 31" TG
WIPER, RADIAL W/O LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering