Caterpillar 329ELN

Caterpillar 329ELN

Price
142,612 USD
Year
2012
Working hours
8576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 329ELN
CategoryCrawler Excavators
Serial NumberRLD00212
Unit NumberRLD00212
Catalog NumberCU4408557
Manufacturing Year2012
Hours8576 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$142,612
Tax (19%)$27,096
Price Including Tax$169,708
Features
Additional InformationOPERATING WEIGHT: 30.1 T
ENGINEPOWER: 244 HP
CUTTING WIDTH: 2500 MM
UNDERCARRIAGE TRACK BUSHINGS: 50 %
UNDERCARRIAGE TRACK LINKS: 60 %
BUCKET CONDITION: 60 %
TRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 30 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
LENGTH OF STICK: 3200 MM
CUTTING WIDTH: 1200 MM
UNDERCARRIAGE IDLERS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone