Caterpillar 328DLCR

Caterpillar 328DLCR

Price
101,256 USD
Year
2009
Working hours
7458 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 328DLCR
CategoryCrawler Excavators
Serial NumberGTN00526
Catalog NumberCU4353542
Manufacturing Year2009
Hours7458 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$101,256
Tax-
Price Including Tax-
Features
Additional Information10'6" STICK
20'3" BOOM
34" PADS & UNDERCARRIAGE @ 75%
48" DIG BUCKET
72" CLEAN UP BUCKET
CAB, HEAT, A/C, & DELUXE SEAT
CONTROL PATTERN CHANGER
PRODUCT LINK (NEEDS SUBSCRIPTION)
QUALIFIES AS A FINNING VALUE USED UNIT
PATTERN CHANGER
CC #6 - CONSIGNMENT
HAS NEWER PAINT WORK
20'3 STICK
EPA DECAL - US & CALIFORNIA
CONTACT TREVOR WIEBE @ 403-809-6907
DIG & CLEAN UP BUCKETS
PIN GRABBER HYDRAULIC COUPLER
HAS WORKED APPROXIMATELY 200 HRS SINCE THESE PICTURES WERE TAKEN
PRODUCT LINK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fairn/a
  • Good
  • Fairn/a
  • Good
  • Fairbattery box engine rad same compartment
  • Good
  • Fairn/a
  • Good
  • Good
  • Fairdented
  • Fairn/a
  • Good
  • Good
  • Good
  • Good
  • Goodbeen repainted
  • Fairn/a
  • Poordamaged
  • Fairslight dents, been pushed in
  • Fairdented panels, FRONT ACCESS DOOR WILL NOT OPEN( BENT AND LOCK SEIZED)
  • Fairbent steps
  • Yesmachine was dirty , washed after inspection, cab still dirty
  • No
  • Yesno debris found
  • Yes
safety items
  • Good
  • Poormissing from bracket
  • Good
  • PoorN/A
  • Goodwindow visibility poor( faded and scratched)
  • Good
  • No
  • No
  • Nomissing joystick identification placars
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Goodrequire cleaning
  • Good
  • Good
  • Good
  • Fairnot working, requires new bulb
  • Good
  • Good
  • Poorsept 2008, expired ( 3 yrs)
  • Goodair suspension seat
  • Good
  • Good
  • YesNOT WORKING
  • No
  • No
  • No
  • No
  • N/A
  • 100 %
engine
  • FairPRIMARY REQUIRES REPLACE
  • Good
  • Good
  • Good
  • FairPOSSIBLE FUEL LEAK OR OIL LEAK( COUNTERWEIGHT WOULD NEED TO BE REMOVED TO REPAIR)
  • PoorN/A
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesBREAHTER LOOSE/ POSSIBE VALVE COVER GASKET, LEAKING HOSE ON ENGINE COULD BE FUEL OR OIL( COUNTERWEIGHT WOULD NEED TO BE REMOVED TO REPAIR)
  • No
  • RED , FREEZING POINT -20 C , REQUIRES STRENTHENING
  • next service due @ 7840 hrs ( written on engine oil filter)
  • low idle 42 psi high idle 51 psi
  • NO
cooling system
  • Good
  • Good
  • Good
  • Good
  • FairSWEATING ON COOLING RETURN PIPE
  • Good
  • YesSWEATING AT COOLANT RETURN HOSE
electrical, starting and charging system
  • Goodcharging at 27.5 volts
  • Good
  • PoorN/A
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLEAK AT MOTOR, AREA NEEDS CLEANING AND TROUBLESHOOTING LEAK
  • Good
  • PoorN/A
  • Good
  • * next service due @ 8340 hrs ( written on hyd filter)
  • GOOD
attachments / work tools
  • No
  • No
  • 2 BUCKETS , NO SERIAL NUMBERS, HYD QUICK COUPLER
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • FairSLIGHT PLAY
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CAT CLEANUP, CAT TOOTH
  • NO SERIAL NUMBER
  • NO SERIAL NUMBERS
  • 74" CLEANUP, 48" TOOTH
final drives
  • Good
  • Good
  • levels slightly low, could be topped up
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Carrier RollersGood
IdlersGood
Track ShoesGood
comments, misc. repairs, general remarks
  • Yesattatched to service report
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone