Caterpillar 326FL

Caterpillar 326FL

Price
236,500 USD
Year
2016
Working hours
1331 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL00789
Unit Number1509064
Catalog NumberCU2418238
Manufacturing Year2016
Hours1331 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$236,500
Tax-
Price Including Tax-
Features
Additional Information*AIR CLEANER, STANDARD
*BOOM, 19'4" REACH HD
*CAMERA, REAR VIEW, MIRRORS RH
*CONTROL, FINE SWING
*COUNTERWEIGHT, 8,820LBS
*PEDAL, STRAIGHT TRAVEL
*STICK, R9'8" (CB1) HD
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
B/U ALARM, ROPS CAB WITH A/C, 31" TRACK, FINE SWING CONTROL, 19'4" H/D REACH BOOM, R9'8" STICK,SEGMENTED TRACK GUIDING GUARD SWIVEL GUARD, H/D BOTTOM GUARD AND PRODUCT LINK 54 INCH BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Cory Lewis
Telephone:+1 334 215 5000 ext 5272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone