Caterpillar 326FL

Caterpillar 326FL

Price
187,046 USD
Year
2017
Working hours
1860 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 326FL
CategoryCrawler Excavators
Serial NumberWGL10021
Unit Number0WGL10021
Catalog NumberCU4277122
Manufacturing Year2017
Hours1860 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$187,046
Tax-
Price Including Tax-
Features
Additional Information*326F L HYD EXCAVATOR
*326F L STANDARD ARRANGEMENT
*AIR CLEANER, STANDARD
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS RH
*CHANGER,HAND CTRL 2-WAY (ANSI)
*COLD WEATHER PKG READY
*COMBINED CIR STP PKG
*CONTROL, FINE SWING
*COUNTERWEIGHT, 8,820LBS
*COUPLER LINES, REACH BOOM
*COVER, FENDER
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BOOM
*CYLINDER, STICK (W/O SLCV)
*DECALS, CAB ANSI
*DECALS, EXTERIOR ANSI
*FRONT LINES, PGQC
*GUARD, BOTTOM HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDING SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HEATER, ENGINE COOLANT (120V)
*LIGHT, R BOOM
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*LINES-HP, R9'8" STICK
*LINES-HP, REACH BOOM
*LINES-QC, R9'8" STICK
*PRODUCT LINK, CELLULAR PL641
*RADIO, 24V AM/FM
*REACH BOOM HD PKG
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R9'8" (CB1) HD
*SUN SCREEN (70/30)
*TRACK, 31" TG (GLT)
*WIPER-RADIAL, 70/30 W/O LOWER
ANTIFREEZE, -50C (-58F)
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF LANE1 CB
STORAGE PROTECTION (EXPORT)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone