Caterpillar 324ELN

Caterpillar 324ELN

Price
87,487 USD
Year
2012
Working hours
10100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324ELN
CategoryCrawler Excavators
Serial NumberLDG00260
Unit NumberLDG00260
Catalog NumberCU4407420
Manufacturing Year2012
Hours10100 h
CountryGermany
LocationErlangen-frauenaurach
Pricing
Price Excluding Tax$87,487
Tax (19%)$16,623
Price Including Tax$104,110
Features
Additional InformationBUCKET 2 CONDITION: 50 %
TRACK SHOES (PADS) WIDE: 600 MM
LENGTH OF STICK: 2950 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
CUTTING WIDTH: 2000 MM
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE IDLERS: 60 %
OPERATING WEIGHT: 27.4 T
ENGINEPOWER: 205 HP
CUTTING WIDTH: 1400 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Stroebl
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone