Caterpillar 324ELN

Caterpillar 324ELN

Price
123,808 USD
Year
2014
Working hours
6023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324ELN
CategoryCrawler Excavators
Serial NumberLDG00455
Unit NumberLDG00455
Catalog NumberCU4430115
Manufacturing Year2014
Hours6023 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$123,808
Tax (19%)$23,523
Price Including Tax$147,331
Features
Additional InformationOPERATING WEIGHT: 27 T
UNDERCARRIAGE TRACK ROLLERS: 40 %
UNDERCARRIAGE SPROCKETS: 50 %
UNDERCARRIAGE IDLERS: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 45 %
TRACK SHOES (PADS) WIDE: 600 MM
TRACK SHOES (PADS) CONDITION: 25 %
ENGINEPOWER: 205 HP
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone