Caterpillar 324EL

Caterpillar 324EL

Price
175,195 USD
Year
2013
Working hours
3984 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00904
Unit Number0PNW00904
Catalog NumberCU4269771
Manufacturing Year2013
Hours3984 h
CountryUnited States
LocationBossier City, LA
Pricing
Price Excluding Tax$175,195
Tax-
Price Including Tax-
Features
Additional InformationBUMPER, SIDE, RUBBER
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 8,818LBS
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HYD VLV PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
R-BOOM, 9'8" STICK HD PKG
R-CYLINDER PKG
REGIONAL PACK REGULATED ADSD-N
ROLL ON-ROLL OFF
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
AIR CLEANER, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone