Caterpillar 324EL

Caterpillar 324EL

Price
143,400 USD
Year
2013
Working hours
4108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 324EL
CategoryCrawler Excavators
Serial NumberPNW00868
Unit NumberMGN0073
Catalog NumberCU1929793
Manufacturing Year2013
Hours4108 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$143,400
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

- INSTALLED 07/08/14
324EL HYDRAULIC EXCAVATOR 2013
AIR CLEANER, STANDARD
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
CIRCUIT, MP PKG
COLD WEATHER STARTING PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 8,818LBS
CTRL & LINES, CTR-LOCK COUPLER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HALOGEN LIGHT, R-BOOM
HYD VLV TCS PKG
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
LIGHTING, CAB (HALOGEN)
LINES-HP PKG (R-BOOM/9'8" STK
LINES-MP, 9'8" STICK
LINES-MP, BOOM REACH
LINES-QC PKG (R-BOOM/9'8" STK
MEDIUM-PRESSURE KIT
PANEL, STD START SWITCH
PRODUCT LINK ACTIVATED 8/14/13
QUICK DRAINS, READY (OIL)
R-BOOM, 9'8" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG, NACD (PL321)
ROLL ON-ROLL OFF W/O BUCKET
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TOOL CTRL STP PKG
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone