Caterpillar 323FL

Caterpillar 323FL

Price
238,100 USD
Year
2015
Working hours
3640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 323FL
CategoryCrawler Excavators
Serial NumberYEJ00201
Unit Number14N76878
Catalog NumberCU2173417
Manufacturing Year2015
Hours3640 h
CountryUnited States
LocationMonroe, WA
Pricing
Price Excluding Tax$238,100
Tax-
Price Including Tax-
Features
Additional Information320 QC WAJ04181
320 THUMB PMZ04711
ANTIFREEZE, -50C (-58F)
COMBINED CIR STP PKG
CTRL,CAT PIN GRAB COUPLER ANSI
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENG SN: D8T02300
FRONT LINES, PIN GRABBER QC
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES-HP, REACH BOOM
LINES-QC, R9'6" STICK
LINES-QC, REACH BOOM
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
ROLL ON-ROLL OFF
STARTING, COLD WEATHER, JS
STICK, R9'6" THUMB READY CGC
STORAGE PROTECTION (EXPORT)
SUCTION LINES, PUMP STD
TRACK, 31" TG HD (GLT) PRESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone