Caterpillar 321DLCR

Caterpillar 321DLCR

Price
On Request
Year
2014
Working hours
2138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 321DLCR
CategoryCrawler Excavators
Serial NumberMPG01151
Unit NumberE125826
Catalog NumberCU4413213
Manufacturing Year2014
Hours2138 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK:
BOOM LENGTH: 18'7"
TRACK SHOE WIDTH/TYPE: 28" TG
PATTERN CHANGER
ENCLOSED CAB
BOOM, ONE PIECE
STICK LENGTH: 9'5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone