Caterpillar 320ELRR

Caterpillar 320ELRR

Price
159,000 USD
Year
2015
Working hours
2488 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX01145
Unit NumberUPR00057
Catalog NumberCU4380784
Manufacturing Year2015
Hours2488 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$159,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • GoodFRONT LEFT TOP HALOGEN OUT
hydraulics
  • Good
boom
  • Good
stick
  • Good
bucket
  • Good
  • Good
  • Good
  • Yes
  • CAT
  • GRADING EDGE ON TIPS
  • CAT CENTER LOCK
  • 30"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front11715
Carrier Rollers Rear11715
Links1055
Pins & Bushings (External)6410
Track Roller 214530
Track Roller 414530
Track Roller 514530
Track Roller 714530
Track Roller 814530
Track Shoes (Width)31" 24.5MM5
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Joe Villa
Telephone:+1 215 245 3729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone