Caterpillar 320ELRR

Caterpillar 320ELRR

Price
163,300 USD
Year
2016
Working hours
2175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX01546
Unit NumberE131006
Catalog NumberCU4413211
Manufacturing Year2016
Hours2175 h
CountryUnited States
LocationKingman, AZ
Pricing
Price Excluding Tax$163,300
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK:
BUCKET SIZE: YES
GUARDING
STICK LENGTH: 9'6" HD-STK W/ EYE PKG
PATTERN CHANGER
ENCLOSED CAB
BOOM, ONE PIECE
TRACK SHOE WIDTH/TYPE: 28" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone