Caterpillar 320ELRR

Caterpillar 320ELRR

Price
282,700 USD
Year
2015
Working hours
3286 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX01317
Unit Number14J19880
Catalog NumberCU2187632
Manufacturing Year2015
Hours3286 h
CountryUnited States
LocationAnchorage, AK
Pricing
Price Excluding Tax$282,700
Tax-
Price Including Tax-
Features
Additional InformationBRACKET GP
BUMPER, SIDE, RUBBER
C6.6 T4I ENG SN:C8N31645
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COOLING HIGH AMBIENT
COUNTERWEIGHT, 15,210LBS
COUPLER PIN GRABBER B1 W/O PIN
CTRL, CAT PIN GRABBER COUPLER
CYLINDER PKG
ES-BOOM, 9'6" ES-STICK PKG
FENDER COVER
FRAME, SWING, STANDARD, BUMPER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HID)
LINES-HP TOOL CTRL PKG
LINES-QC PKG
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
REGIONAL PKG, NACD (PL321)
RETURN PIPE
ROLL ON-ROLL OFF
ROLLERS, STANDARD
S/N THC02007
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STARTING, COLD WEATHER, JS
STORAGE PROTECTION (EXPORT)
THUMB GP
TOOL CTRL STP PKG
TRACK, 31" TG HD (GLT) PRESS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone