Caterpillar 320EL

Caterpillar 320EL

Price
148,000 USD
Year
2013
Working hours
2622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01991
Unit NumberUM07254
Catalog NumberCU4284954
Manufacturing Year2013
Hours2622 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$148,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER,STANDARD
BATTERY,STANDARD
CAB STD PKG
CAMERA,REAR VIEW GRD PKG
CHANGER,HAND CONTROL 2-WAY
CONTROL,CENTER-LOCK COUPLER
COOLING,HIGH AMBIENT
COUNTERWEIGHT,7,830 LBS
COUPLER,CENTER-LOCK PIN GRAB
COVER,FENDER,STANDARD
CYLINDER PKG
ENGINE HOOD
ES-BOOM,9'6" ES-STICK PKG
FRAME,SWING,STANDARD
GUARD FOGS 70/30 HID PKG
GUARD HD BOTTOM PKG
GUARD,TRACK GUIDE,FULL LENGTH
LINES-HP PKG,HD ES-BM/9'6" STK
LINES-QC PKG,HD/ES-BM/9'6" STK
PANEL,STD START SWITCH
QUICK DRAINS,READY (OIL)
RADIATOR SCREEN
ROLLERS,STANDARD
SEAT,H-BACK,W/HEATER,S/AIR
STANDARD OIL
TANK,FUEL
TOOL CTRL STP PKG
TRACK,24" TG (GLT)
VALVE,HYD-TCS HL PKG
WASHER,WINDSHIELD UPPER/LOWER
EIN #HB8K68
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • NORMAL
  • LIGHT
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • PIN GRABBER
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front55
Carrier Rollers Rear55
Idlers Front1515
Links1515
Pins & Bushings (External)1515
Pins & Bushings (Internal)1515
Segments1515
Track Roller 11515
Track Shoes (Width)1515
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone