Caterpillar 320EL

Caterpillar 320EL

Price
143,800 USD
Year
2014
Working hours
2559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ01354
Unit Number7CR6363
Catalog NumberCU2548217
Manufacturing Year2014
Hours2559 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$143,800
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE
320EL HEX EU DCA2
320EL HYD EXCAVATOR
ACCUMULATOR
BATTERY, STANDARD
BELT, SEAT, 2" RETRACTABLE
BOOM, 18' 8" REACH HD
CAB 70/30 POLY HATCH GRD PKG
CAMERA, REAR VIEW PKG
CONTROL, FINE SWING, LESS
COOLING, HIGH AMBIENT
COVER, FENDER, STANDARD
CTWT, 7,826 LB LOW NOISE
ENGINE HOOD
FILM, SOUND
FINAL DRIVE, STANDARD
FRAME, SWING, STANDARD
GUARD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HALOGEN LIGHT, R-BOOM
HYD VLV TCS PKG (SB)
LIGHTING, CAB (HALOGEN)
LINES-HP PKG (R-BOOM/9'6" STK)
LINES-MP PKG (R-BOOM/9'6" STK)
LINKAGE, BKT-B1
PANEL, STD START SWITCH
PREFILTER, AIR (EXTERNAL)
PRODUCT LINK-CELLULAR (PL641)
RAIN PROTECTOR, CAB FRONT
PUMP, ELECTRIC REFUELING
QUICK DRAINS, READY (OIL)
R-CYLINDER BLCV/SLCV PKG
ROLLERS, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R9'6" B1 HD
TANK, FUEL, REFUELING PUMP
TOOL CTRL MP PKG
TRACK, 28" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone